??
Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
WAGO
Description
770-637 - Distribution connector for switches, Single-pole switch and series circuit, 3-pole, Cod. A/S, 1 input, 5 outputs
Bill of material
770-637_HI
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
25 A
Pin Spacing
10.00 mm
No. of poles
3
Height
52.50 mm
Width
38.00 mm
Depth
46.00 mm
Number of potentials
3
Color
Weight
g
eCl@ss 7.1
27-44-06-03
eCl@ss 8.1
27-44-06-03
プレビュー
3D
2D
ダウンロード(CADデータ)