??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
770-635 - h-distribution connector, 3-pole, Cod. A, 1 input, 2 outputs, outputs on both sides, 3 locking levers, for flying leads
Bill of material
770-635
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
25 A
No. of poles
3
Height
32.70 mm
Width
30.00 mm
Depth
51.00 mm
Color
Weight
g
eCl@ss 7.1
27-44-06-03
eCl@ss 8.1
27-44-06-03
Previews
3D
2D
Download CAD models