??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
770-6229 - Linect® T-connector, 3-pole, 1 input, with cable connection on the input side
Bill of material
770-6229
Item-No.
770-6229
Description
Linect® T-connector, 25 A, white
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 4 mm²
Cross section
20 - 12 AWG
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
25 A
Pin Spacing
10.00 mm
No. of poles
3
Height
40.80 mm
Width
50.50 mm
Depth
54.90 mm
Number of potentials
3
Color
white
Weight
24.700 g
eCl@ss 7.1
27-44-06-02
eCl@ss 8.1
27-44-06-02
Previews
3D
2D
Download CAD models