??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
770-6224 - Linect® T-connector, 4-pole, Cod. A, 1 input, 2 outputs
Bill of material
770-6224_HI
Item-No.
770-6224
Description
Linect® T-connector, white
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
25 A
Pin Spacing
10.00 mm
No. of poles
4
Height
40.50 mm
Width
65.50 mm
Depth
56.60 mm
Number of potentials
4
Color
white
Weight
36.100 g
eCl@ss 7.1
27-44-06-02
eCl@ss 8.1
24-44-06-02
Previews
3D
2D
Download CAD models