??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
770-527 - Shield connecting plate, 5-pole, for plugs, for 2 cables
Bill of material
770-527_HI
Item-No.
770-527
Description
Shield connecting plate, silver-colored
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
No. of poles
5
Height
5.45 mm
Width
28.50 mm
Depth
44.85 mm
Color
silver-colored
Weight
0.300 g
eCl@ss 7.1
27-44-06-92
eCl@ss 8.1
27-44-06-92
Previews
3D
2D
Download CAD models