??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
770-503/038-000 - Strain relief housing, 3-pole, with locking clip, for 1 cable, 7.0 … 11.5 mm, 48 mm
Bill of material
770-503/038-000_HI
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
No. of poles
3
Height
15.60 mm
Width
30.00 mm
Depth
59.60 mm
Color
Weight
8.300 g
eCl@ss 7.1
27-44-06-92
eCl@ss 8.1
27-44-06-92
Previews
3D
2D
Download CAD models