??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
770-318 - Snap-in frame, 3-pole, 1.0 … 3.0 mm
Bill of material
770-318
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
No. of poles
3
Height
17.50 mm
Width
35.50 mm
Depth
38.75 mm
Color
Weight
3.260 g
eCl@ss 7.1
27-44-06-90
Previews
3D
2D
Download CAD models