??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
770-3105/011-000 - Socket for PCBs, angled, 5-pole, Cod. I
Bill of material
770-3105/011-000
Item-No.
770-3105/011-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
25 A
No. of poles
5
Height
11.70 mm
Width
47.00 mm
Depth
26.00 mm
Color
blue
Weight
9.985 g
Comment
N Erde L DA- DA+
eCl@ss 7.1
27-44-06-05
eCl@ss 8.1
27-44-06-05
미리보기
3D
2D
CAD모델 다운로드