??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
770-2115/007-000 - Snap-in plug, with direct ground contact, 5-pole, Cod. I
Bill of material
770-2115/007-000
Item-No.
770-2115/007-000
Description
Snap-in plug, 4 mm², 25 A, blue
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 4 mm²
Cross section
20 - 12 AWG
Strip length
9 - 9 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
25 A
No. of poles
5
Height
18.50 mm
Width
55.50 mm
Depth
36.00 mm
Number of connection points
10
Number of potentials
5
Color
blue
Weight
20.467 g
eCl@ss 7.1
27-44-06-02
eCl@ss 8.1
27-44-06-02
Previews
3D
2D
Download CAD models