카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
770-201
WAGO
PG 20 - WINSTA
Series 770
Powered by
CAD모델 선택
{wago/pg20/serie770/0770-0201_0999-0962.prj},{NB=770-201},{BESTNR=770-201},{INFODE=Info DE},{INFOEN=Info EN},{FARBE=schwarz},{GEWICHT=0.420},{RGB=0.17,0.17,0.18,0},{ECLASS71=27-44-06-90},{LINKDE=http://www.wago.com/de/p/770-201},{LINKEN=http://www.wago.com/global/p/770-201}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
WAGO
Description
770-201 - Lockout cap, 12-pole, separable, for sockets, Plastic
Bill of material
770-201
Item-No.
770-201
770-201
WAGO eShop
Info DE
WAGO eShop
Info EN
Color
schwarz
schwarz
Weight
0.420
0.420
g
eCl@ss 7.1
27-44-06-90
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성