??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
770-1746/080-000 - 3-way distribution connector, 5-pole, Cod. B, 1 input, 3 outputs
Bill of material
770-1746/080-000_HI
Item-No.
770-1746/080-000
Description
3-way distribution connector
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
25 A
Pin Spacing
10.00 mm
No. of poles
5
Height
36.70 mm
Width
50.00 mm
Depth
46.00 mm
Number of potentials
5
Color
pink
Weight
44.100 g
eCl@ss 7.1
27-44-06-03
eCl@ss 8.1
27-44-06-03
Previews
3D
2D
Download CAD models