??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
770-1305 - Socket, 5-pole, Cod. P
Bill of material
770-1305
Item-No.
770-1305
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 4 mm²
Cross section
20 - 12 AWG
Strip length
9 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
25 A
No. of poles
5
Height
12.90 mm
Width
50.00 mm
Depth
37.50 mm
Number of connection points
10
Number of potentials
5
Color
rot
Weight
15.665 g
eCl@ss 7.1
27-44-06-05
Previews
3D
2D
下載CAD模型