??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
770-1252/076-000 - Plug, 2-pole, Cod. B
Bill of material
770-1252/076-000_HI
Item-No.
770-1252/076-000
Description
Plug, 4 mm², 25 A, light turquoise
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.5 - 4 mm²
Cross section
20 - 12 AWG
Strip length
9 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
25 A
Pin Spacing
10.00 mm
No. of poles
2
Height
12.90 mm
Width
20.00 mm
Depth
37.50 mm
Number of connection points
4
Number of potentials
2
Color
light turquoise
Weight
6.500 g
eCl@ss 7.1
27-44-06-05
eCl@ss 8.1
27-44-06-05
Previews
3D
2D
Download CAD models