??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
770-1165 - Socket, 5-pole, Cod. L
Bill of material
770-1165_HI
Item-No.
770-1165
Description
Socket, 4 mm², 25 A, dark gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.5 - 4 mm²
Cross section
20 - 12 AWG
Strip length
9 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
25 A
Pin Spacing
10.00 mm
No. of poles
5
Height
12.90 mm
Width
50.00 mm
Depth
37.50 mm
Number of connection points
10
Number of potentials
5
Color
dark gray
Weight
15.700 g
eCl@ss 7.1
27-44-06-05
eCl@ss 8.1
27-44-06-05
Previews
3D
2D
Download CAD models