??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
76XCB - Polyamide 6 transpallet rollers, plain bore
Bill of material
760001
Code
760001
Wheel diameter
40 mm
Wheel width
43 mm
Hub bore diameter
17 mm
Hub length
43 mm
Weight
0.05 kg
Catalogue
Catalogue
Previews
3D
Dimension
2D
Download CAD models