??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
769-314 - Separator plate, 1.1 mm thick, oversized
Bill of material
769-314
Item-No.
769-314
Description
Separator plate, orange
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Height
32.30 mm
min. thickness
1.10 mm
Length
86.80 mm
Color
orange
Weight
2.274 g
Insulating material
Polyamide
GTIN
4017332601658
Customs Tariff no.
85389099990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Manufacturer name
WAGO
Product article number of manufacturer
769-314
Manufacturer product designation
Separator plate
Manufacturer product description
Separator plate, 1.1 mm thick, oversized
Designed as intermediate plate
Yes
Type of end plate
No
Latchable present
Yes
Inflammability class of insulation material according to with UL94
V0
Address of additional link
https://www.wago.com/769-314
Previews
3D
2D
Download CAD models