??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
769-202 - 2-PIN DISCONNECT RECEPTACLE TERMINAL BLOCK LATERAL MARKING with 2 jumper positions
Bill of material
769-202
Item-No.
769-202
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
16 A
Height
28.50 mm
Width
5.00 mm
Depth
87.50 mm
Number of connection points
2
Number of potentials
1
Color
grau
Weight
8.170 g
eCl@ss 7.1
27-14-11-26
Previews
3D
2D
Download CAD models