??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
769-1610 - Strain relief housing
Bill of material
769-1610
Item-No.
769-1610
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Height
18.30 mm
Width
50.00 mm
Depth
46.00 mm
Color
gray
Weight
11.640 g
eCl@ss 7.1
27-14-92-14
eCl@ss 8.1
27-14-92-14
预览
3D
2D
下载CAD模型