??
Catalog navigation
Выбор CAD модели
Доступные продукты: 14
HELP_VARIABLE
Company
WAGO
Description
769-102 TO 769-115 - 1-conductor female connector, CAGE CLAMP®, 4 mm², Pin spacing 5 mm, coding finger
Bill of material
769-108
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.08 - 4 mm²
Cross section
28 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
32 A
PIN SPACING
5.00 mm
No. of poles
Height
45.20 mm
Width
mm
Depth
18.30 mm
Number of connection points
Number of potentials
Color
grau
Weight
g
Comment
L = No. of poles x module width
eCl@ss 7.1
27-14-11-06
Предварительные просмотры
3D
2D
Загрузка CAD-моделей