??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
769-101/000-006 - 1-conductor female connector, CAGE CLAMP®, 4 mm², Pin spacing 5 mm, 1-pole, coding finger
Bill of material
769-101/000-006
Item-No.
769-101/000-006
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.08 - 4 mm²
Cross section
28 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
32 A
No. of poles
1
PIN SPACING
5.00 mm
Height
45.20 mm
Width
5.00 mm
Depth
18.30 mm
Number of connection points
1
Number of potentials
1
Color
blau
Comment
L = No. of poles x module width
Weight
3.171 g
eCl@ss 7.1
27-14-11-06
Previews
3D
2D
Download CAD models