??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
765265-1
Bill of material
765265-1
Part Number
765265-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
765265-1
TE Internal Description
HEADER ASSY W21 SIGNAL LINES
Product Type
Header
Housing Type
Plug
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
69
PCB Mount Orientation
Vertical
Number of Power Positions
48
Number of Signal Positions
21
Number of Rows
2
Operating Voltage
90, 250 VAC
Contact Base Material
Copper Alloy
Contact Current Rating Max
35 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Nickel, Tin-Lead
Contact Mating Area Plating Material
Silver
Contact Mating Area Plating Material Thickness
3.81 - 6.35 um [ 150 - 250 uin ]
Contact Layout
Staggered
Termination Post & Tail Length
1.16 mm [ .026 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
Connector Mounting Type
Board Mount
Centerline
2.54 mm [ .1 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Thermoplastic
Row-to-Row Spacing
6.35 mm [ .25 in ]
PCB Thickness
1.57 - 2.36 mm [ .062 - .093 in ] Recommended
Height
30.7 mm [ 1.21 in ]
Operating Temperature Range
-40 - 105 C [ -40 - 105 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Box
Packaging Quantity
1
For Use With
Receptacle Assembly
Previews
3D
2D
Download CAD models