??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
765206-1
Bill of material
765206-1
Part Number
765206-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
765206-1
TE Internal Description
VERT HEADER ASSM .100CL .165
Product Type
Header
Connector & Housing Type
Plug
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
12
PCB Mount Orientation
Vertical
Number of Power Positions
12
Number of Signal Positions
0
Number of Rows
1
Operating Voltage
250 VAC
Contact Base Material
Copper Alloy
Contact Underplating Material
Nickel
Contact Current Rating Max
45 A
Contact Retention Within Housing
Without
Contact Type
Tab
Contact Termination Area Plating Material
Silver over Nickel, Tin-Lead
Contact Mating Area Plating Material
Silver
Contact Mating Area Plating Material Thickness
2.54 - 3.81 um [ 100 - 150 uin ]
Contact Layout
Inline
Contact Termination Area Plating Thickness
150 - 250 uin
Termination Post & Tail Length
1.16 mm [ .026 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
Connector Mounting Type
Board Mount
Centerline
2.54 mm [ .1 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Thermoplastic
PCB Thickness
1.57 - 2.36 mm [ .062 - .093 in ] Recommended
Height
17.02 mm [ .67 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Tube
Packaging Quantity
13
For Use With
Receptacle Assembly
Previews
3D
2D
Download CAD models