??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
765-4104/100-000 - 4-Port IO-Link Master Class B, PROFINET, 24 VDC 2.0 A
Bill of material
765-4104/100-000
Item-No.
765-4104/100-000
Description
4-Port-IO Link Master Class B
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
30.00 mm
Width
35.00 mm
Depth
210.00 mm
Color
silver-colored
Weight
380.000 g
eCl@ss 7.1
27-27-92-19
eCl@ss 8.1
27-27-92-19
预览
3D
2D
下载CAD模型