??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
765-2702/200-000 - 2-channel analog input, IO Link Converter, 0-10 V, 2xM12 connection
Bill of material
765-2702/200-000
Item-No.
765-2702/200-000
Description
2-channel analog input
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
24 V
Pollution degree
2
Current intensity
0.380 A
Height
63.00 mm
Width
30.00 mm
Depth
24.00 mm
Color
black
Weight
92.000 g
eCl@ss 7.1
eCl@ss 8.1
Previews
3D
2D
Download CAD models