??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
765-1704/200-000 - 8-Channel Digital Input/Output, I/O System Field, IO-Link Class B Hub, 24 VDC / 2 A
Bill of material
765-1704/200-000
Item-No.
765-1704/200-000
Description
8-channel digital input/output
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
30.00 mm
Width
35.00 mm
Depth
158.50 mm
Color
light gray
Weight
110.000 g
eCl@ss 7.1
27-27-92-19
eCl@ss 8.1
27-27-92-19
Previews
3D
2D
Download CAD models