??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
765-1505/100-000 - 8-channel digital input/output, EtherNet/IP, DC 24 V / 2.0 A, 8xM8 connection, SlimLine
Bill of material
765-1505/100-000
Item-No.
765-1505/100-000
Description
8-channel digital input/output
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
30.00 mm
Width
35.00 mm
Depth
210.00 mm
Color
silver-colored
Weight
390.000 g
eCl@ss 7.1
27-27-92-19
eCl@ss 8.1
27-27-92-19
Previews
3D
2D
Download CAD models