??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
765-1503/100-000 - 16-channel digital output, EtherNet/IP, DC 24 V / 2.0 A, 8xM12 connection, WideLine
Bill of material
765-1503/100-000
Item-No.
765-1503/100-000
Description
16-channel digital output
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
30.00 mm
Width
60.00 mm
Depth
210.00 mm
Color
silver-colored
Weight
610.000 g
eCl@ss 7.1
27-27-92-19
eCl@ss 8.1
27-27-92-19
Previews
3D
2D
Download CAD models