??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bison Gear Motors
Description
762 Series
Bill of material
016-762-0267
Part Number
Product Series
762
Power Options
Speed
RPM
Torque
InLb
Ratio :1
Input Hp
1/4 HP
Input Hp
0,25 HP
Volts
V
Amps
A
Overhung Load
N/A Lbs
Weight
33 Lbs
Output Shaft Diameter
1.25 In
Lubrication
Oil Type
Motor Size Input
NA
Construction File
E89715
Insulation File
E199928
Construction File
CE Certification
No
Previews
3D
2D
Download CAD models