??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
762-6201/8000-001 - Touch Panel 600 10.9 cm (4,3") Visu Panel, Marineausführung
Bill of material
762-6201/8000-001
Item-No.
762-6201/8000-001
Description
TP600, 4.3, 480x272, PIO2, VP
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
135.00 mm
Width
155.00 mm
Depth
58.00 mm
Weight
640.000 g
Comment
10.9 cm (4.3'')
eCl@ss 7.1
27-24-23-01
eCl@ss 8.1
27-24-23-01
预览
3D
2D
下载CAD模型