??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
762-5306/8000-002 - Touch Panel 600 54,7 cm (21.5") Control Panel
Bill of material
762-5306/8000-002
Item-No.
762-5306/8000-002
Description
TP600, 21.5, 1920x1080, PIO3, CP
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
358.00 mm
Width
554.00 mm
Depth
78.00 mm
Weight
5600.000 g
Comment
54.7 cm (21.5'')
eCl@ss 7.1
27-24-23-01
eCl@ss 8.1
27-24-23-01
Previews
3D
2D
Download CAD models