??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
762-5304/8000-002 - Touch Panel 600 25,7 cm (10.1") Control Panel
Bill of material
762-5304/8000-002
Item-No.
762-5304/8000-002
Description
TP600, 10.1, 1280x800, PIO3, CP
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
223.00 mm
Width
293.00 mm
Depth
78.00 mm
Weight
1689.000 g
Comment
25.7 cm (10.1'')
eCl@ss 7.1
27-24-23-01
eCl@ss 8.1
27-24-23-01
Previews
3D
2D
Download CAD models