??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
762-4302/8000-002 - Touch Panel 600 14.5 cm (5,7") Control Panel
Bill of material
762-4302/8000-002
Item-No.
762-4302/8000-002
Description
TP600, 5.7, 640x480, PIO3, CP
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
163.00 mm
Width
172.00 mm
Depth
78.00 mm
Weight
1221.000 g
Comment
14.5 cm (5.7'')
eCl@ss 7.1
27-24-23-01
eCl@ss 8.1
27-24-23-01
Previews
3D
2D
Download CAD models