??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
762-4206/8000-001 - Touch Panel 600 54,7 cm (21.5") Visu Panel
Bill of material
762-4206/8000-001
Item-No.
762-4206/8000-001
Description
TP600, 21.5, 1920x1080, PIO2, VP
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
358.00 mm
Width
554.00 mm
Depth
58.00 mm
Weight
5400.000 g
Comment
54.7 cm (21.5'')
eCl@ss 7.1
27-24-23-01
eCl@ss 8.1
27-24-23-01
Previews
3D
2D
Download CAD models