??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Molex
Description
76093
Bill of material
760935001
Part Number
760935001
Description
Small Form-factor Pluggable Plus (SFP+) Stacked 2-by-5 Multi-Port Connector with 4 Lightpipe Ports, Elastomeric Gasket, 200 Circuits, Tin (Sn) Tails
Circuits
200
Maximum Current
0.5 A
Orientation
Right Angle
Termination Interface - Style
Through Hole - Compliant Pin
プレビュー
3D
2D
ダウンロード(CADデータ)