??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
7602012P5_7602065P5-XEZ - Ball screw support bearing/Universal pairing type/760 series
Bill of material
7602012P5-XEZ
brand
XEZ
type
Universal pairing type
type
760 series
Bearing accuracy
P5
Ferrule
SUJ2
sphere
No dimension:steel ball
Holder
nylon
contact angle
60 °
model
d
12 mm
D
32 mm
B
10 mm
r
0.6 mm
r1
0.6 mm
Action point a
24.0 mm
Basic rated load CA(move)
12.2 KN
Basic rated load COA(quiet)
20.7 KN
grease Limiting speed
8000 r/min
da
18 min
db
17 min
Da
27 max
ra
0.6 max
Reference weight (kg/pcs)
0.04 kg
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models