??
Catalog navigation
CAD模型選擇
可提供的產品: 7
HELP_VARIABLE
Company
Bando
Description
76.2mm
Bill of material
44H300-8545X605-1
No. of teeth
dp
mm
do
mm
Shape
Flange
Material of pulley
Carbon steel or Cast iron
TL Bushing: Model No.
TL Bushing: Max bore
mm
W
85 mm
WA
0 mm
S
0.0 mm
db
mm
l
mm
S1
0.0 mm
S2
mm
S3
15 mm
H
14 mm
Mass (Rough estimate)
kg
Flange No.
-
Previews
3D
尺寸
2D
下載CAD模型