??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Tellurerota
Description
75HS - TR polyurethane transpallet rollers, steel centre with labyrinths
Bill of material
755155
Code
Wheel diameter
85 mm
Wheel width
mm
Ball bearing seat diameter
55 mm
Ball bearing seat depth
22 mm
Static load
daN
Rolling resistance
daN
Load capacity
daN
Load capacity
daN
Weight
kg
Previews
3D
Dimension
2D
Download CAD models