카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7580314
Turck
Interface Technology
signal20conditioners
Powered by
CAD모델 선택
{turck/interface20technology/signal20conditioners/7580314.prj},{NB=7580314},{PREVIEW=../../../_pool_/a6/e6/7580314.png},{MASSZEICHNUNG=../../../_pool_/a6/e6/7580314.png},{BMENB=7580314},{DESCSHORT=Isolating transducer, 1-channel},{DESCLONG=Isolating transducer, 1-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire break and short circuit, Complete galvanic isolation, HART transparent, Removable spring type terminals, ATEX, IECEx, cFM, NEPSI, INMETRO, Kosha, TS, Use in Zone 2, SIL 2},{EAN=4047101419481},{MANUNAME=Turck},{MANUTYPEDESC=IMX12-AI01-1I-1IU-HPR/24VDC/CC},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/7580314},{DEEPLINK_DEU=https://www.turck.de/de/product/7580314}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
7580314 - Isolating transducer, 1-channel
Bill of material
7580314
Maßzeichnung
Product number of the Manufacturer
7580314
Short Description
Isolating transducer, 1-channel
Long Description
Isolating transducer, 1-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire break and short circuit, Complete galvanic isolation, HART transparent, Removable spring type terminals, ATEX, IECEx, cFM, NEPSI, INMETRO, Kosha, TS, Use in Zone 2, SIL 2
EAN
4047101419481
Manufacturer Name
Turck
Manufacturer Type Description
IMX12-AI01-1I-1IU-HPR/24VDC/CC
Packaging quantity
1
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성