??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
757-443/000-002 - M8 sensor/actuator box 4-WAY 3 POLE 2 M CONNECTING CABLE
Bill of material
757-443/000-002
Item-No.
757-443/000-002
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
20.00 mm
Width
30.00 mm
Depth
117.00 mm
Weight
142.000 g
Comment
4-fach
eCl@ss 7.1
27-27-92-19
Previews
3D
2D
Download CAD models