??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
757-284/000-010 - IP 67 SENSOR/ACTUATOR BOX 8-WAY 4 POLE 10 M CONNECTING CABLE
Bill of material
757-284/000-010
Item-No.
757-284/000-010
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
26.00 mm
Width
60.00 mm
Depth
152.00 mm
Weight
1251.000 g
Comment
8-fach
eCl@ss 7.1
27-27-92-19
Previews
3D
2D
Download CAD models