??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
757-165 - IP 67 SENSOR/ACTUATOR BOX 6-WAY 5 POLE M 23 CONNECTOR
Bill of material
757-165
Item-No.
757-165
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
34.00 mm
Width
60.00 mm
Depth
123.00 mm
Weight
195.000 g
Comment
6-fach
eCl@ss 7.1
27-27-92-19
Previews
3D
2D
Download CAD models