??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
753-647 - DALI Multi-Master mudule
Bill of material
753-647
Item-No.
753-647
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
9 - 10 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
lichtgrau
Weight
55.506 g
eCl@ss 7.1
27-24-26-08
Previews
3D
2D
Download CAD models