??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
WAGO
Description
753-537 - 8-channel digital output module DC 24 V 0.5 A high-side switching short-circuit protected with diagnostics
Bill of material
753-537
Item-No.
753-537
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
9 - 10 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
light gray
Weight
42.763 g
Comment
24 V DC 0.5 A, Diagnose
eCl@ss 7.1
27-24-26-04
eCl@ss 8.1
27-24-26-04
プレビュー
3D
2D
ダウンロード(CADデータ)