??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
753-514 - 2-Channel relay output module AC 125 V, DC 30 V
Bill of material
753-514
Item-No.
753-514
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
9 - 10 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
lichtgrau
Comment
125 V AC 0,5 A / Relais 2CO / potentialfrei
Weight
41.211 g
eCl@ss 7.1
27-24-26-04
预览
3D
2D
下载CAD模型