??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
753-513/000-001 - 2-channel digital output, AC 250 V, 2 A, Potential-free, 2 make contact
Bill of material
753-513/000-001
Item-No.
753-513/000-001
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
9 - 10 mm
Height
100.00 mm
Width
12.00 mm
Depth
62.60 mm
Color
lichtgrau
Comment
250 V AC 2.0 A / Relais 2NO / potentialfrei / ohne Leistungskontakte
Weight
42.700 g
eCl@ss 7.1
27-24-26-04
Previews
3D
2D
Download CAD models