??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
753-504 - 4-Channel digital output module DC 24 V 0,5 A positive switching short-circuit protected
Bill of material
753-504
Item-No.
753-504
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
9 - 10 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
lichtgrau
Comment
24 V DC 0,5 A
Weight
43.036 g
eCl@ss 7.1
27-24-26-01
Previews
3D
2D
Download CAD models