??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
753-482 - 2-Channel analog input module 4-20 ma single ended s.e. hart
Bill of material
753-482
Item-No.
753-482
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
9 - 10 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
lichtgrau
Comment
4-20 mA 12 Bit S.E. HART
Weight
44.500 g
eCl@ss 7.1
27-24-26-01
Previews
3D
2D
下載CAD模型