??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
753-480 - 2-CHANNEL ANALOG INPUT MODULE 0-20 mA DIFFERENTIAL MEASURING INPUT
Bill of material
753-480
Item-No.
753-480
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
9 - 10 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
lichtgrau
Comment
0-20 mA Differnzmesseingang
Weight
43.000 g
eCl@ss 7.1
27-24-26-01
预览
3D
2D
下载CAD模型