??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
753-440 - 4-CHANNEL DIGITAL INPUT MODULE AC 120 (230) V POSITIVE SWITCHING
Bill of material
753-440
Item-No.
753-440
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
9 - 10 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
lichtgrau
Comment
AC 120 (230) V 10ms
Weight
42.500 g
eCl@ss 7.1
27-24-26-04
Previews
3D
2D
CAD modeli indir