??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
753-428 - 4-CHANNEL DIGITAL INPUT MOUDLE AC/DC 42 V 2-WIRE CONNECTION
Bill of material
753-428
Item-No.
753-428
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
9 - 10 mm
Height
64.00 mm
Width
12.00 mm
Depth
100.00 mm
Color
lichtgrau
Comment
24 V AC/DC 20 ms
eCl@ss 7.1
27-24-26-04
Previews
3D
2D
Download CAD models